Publish your products
EXT Series Automatic Hand Dryers

EXT Series Automatic Hand Dryers

A unique restroom hand dryer, the eXtremeAir® EXT uses no-heat technology to reduce energy, yet still provides a fast dry time. With its adjustable settings and universal voltage, the EXT is a great option when choosing hand dryers vs. paper towels for your commercial restroom.

Compliance:

cULus, IP21, Green Restaurant

Features:

  • • Adjustable: Sound and speed can easily be adjusted with the turn of a dial.
  • • Universal Voltage: Voltage extends from 110-240 V to adapt to almost any facility.
  • •Fast Dry Time: Dries hands in as little as 12 seconds.
  • Energy Efficient: Uses up to 90% less energy than conventional hand dryers.
  • No-heat Technology: Reduces power consumption and supports multiple dryers on one circuit.
  • Compact Design: Uses 43% less space than traditional models.
  • Touchless Activation: Sensor detects user for efficient, more hygienic operation.
Specification
  • Keywords: extreme air hand dryer, restroom hand dryer, eXtremeAir® EXT, hand dryers vs. paper towels, commercial restroom, conventional hand dryers, hygienic operation, commercial washroom, vandal resistant, No Heat Technology
Technical specification
  • Unique ref.hand-dryer-world-dryer-ext-series
  • Product familyHand and Hair Dryers
  • Product groupExtreme Air®
  • TypeObject (single object)
  • Date of publishing2018-10-12
  • Edition number2
  • Height (inches)5.6
  • Width (inches)9.4
  • Depth (inches)10.1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Hand & Hair Dryers
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • OmniClass Number23-31 25 15
  • OmniClass TitleHand Dryers

Region availability

North America
United States