Publish your products
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR
M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR

    M17A-BTM24 - AUTOMATIC HAND DRYER WITH BRACKET TO INSTALL BEHIND THE MIRROR

    The perfect option when you provide your own cabinet and only the modules are needed (hand dryer included).

    Speedflow® Plus eco-fast wall-mounted hand dryer. White epoxy finish.

    Bracket included. Very easy to install in your cabinet. Adjustable modules.

    Specification
    • Speedflow® Plus eco-fast wall-mounted hand dryer, designed for perfect integration behind the mirror, enhancing both functionality and aesthetics.

      •Eco-friendly and efficient: Dries hands in just 12 seconds and features an automatic safety stop to save energy, making it an ideal solution for high-traffic areas such as shopping centers, airports, entertainment venues, public transport hubs, cinemas, museums and theatres

      •Ideal for modern spaces: Installed discreetly behind the mirror, offering a clean and minimalist setting for any bathroom

      •Infrared sensor operated

      •Hands-free convenience: Activated by a state-of-the-art infrared sensor that ensures hygiene without physical contact

      •Energy efficient: With a maximum power of 850 W, this hand dryer, depending on the configuration applied, consumes only between 0.6 and 2.8 watts per drying cycle and 0.4 W in standby mode, one of the lowest energy consumptions on the market

      •Hygienic: It incorporates a HEPA media filter, which filters out suspended solid particles and can optionally incorporate an ionizer (‘Ion Hygienic’) which purifies the air by means of negatively charged particles (anions).

    Technical specification
    • Unique ref.M17A-BTM24
    • TypeObject (single object)
    • Date of publishing2025-03-05
    • Edition number1
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Hand & Hair Dryers

    Region availability

    Europe Asia Africa Oceania
    Åland Islands
    Afghanistan
    Algeria
    American Samoa
    Albania
    Armenia
    Angola
    Australia
    Andorra
    Azerbaijan
    Benin
    Cook Islands
    Austria
    Bahrain
    Botswana
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Fiji
    Belgium
    Bhutan
    Burundi
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Guam
    Bulgaria
    Brunei
    Cape Verde
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Marshall Islands
    Cyprus
    China
    Chad
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit