References: M23A, M23ACS, M23AB and M23ABT
U-flow automatic hand dryer with ABS cover, white, satin, black and all black finish.
Its innovative and ergonomic U-shaped design allows total freedom of movement, making hand drying a unique experience full of protection and hygiene.
The U-Flow is a “hands through”, fast, energy efficient, environmentally friendly, hygienic & stylish hand dryer, suitable for high traffic facilities.
It has one pair of IR sensors on both sides of the “U” opening for instant hand detection.
It incorporates a quick assembly / disassembly kit for the machine ( plug-in system) that allows you to install and uninstall the hand dryer easily, quickly and safely, making maintenance much more efficient and reducing your costs at the same time.
It incorporates a HEPA filter medium that filters suspended solid particles (pollen, dust mites, tobacco smoke, etc. ) significantly improving air quality.
It is delivered with an ionizer ("Ion Hygienic" technology) that purifies the air through negatively charged particles (anions), eliminating many of the particles and germs carried by the air, making it healthier and pure. These ions inhibit the reproduction of microorganisms in the product throughout its lifetime.
Biocote® antimicrobial and antibacterial protection based on silver ion technology. BioCote Antimicrobial Technology reduces the growth of microbes such as bacteria and mould by up to 99.9%.
Maximum air speed 350 km/h.
Dries hands in only 8 / 10 seconds.
Adjustable motor power, allowing electricity consumption to be regulated between 420 and 1100W.
30 seconds safety timer.
Lowest noise level in its category. (72.5 dBA in Eco mode).
Easy maintenance, it installs a removable water tank, to accumulate liquid during drying and, at the same time, it can be connected directly to the main waste pipe of the bathroom to eliminate waste water from hand drying.
It has odour neutralizing beads to create a clean and pleasant atmosphere in the bathroom. (Ref. RCFB001)
Region availability
| Europe | Asia | Africa | Oceania |
|---|---|---|---|
Åland Islands | Afghanistan | Algeria | American Samoa |
Albania | Armenia | Angola | Australia |
Andorra | Azerbaijan | Benin | Cook Islands |
Austria | Bahrain | Botswana | Federated States of Micronesia |
Belarus | Bangladesh | Burkina Faso | Fiji |
Belgium | Bhutan | Burundi | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Guam |
Bulgaria | Brunei | Cape Verde | Kiribati |
Croatia | Cambodia | Central African Republic | Marshall Islands |
Cyprus | China | Chad | Nauru |
Czech Republic | Christmas Island | Comoros | New Caledonia |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | New Zealand |
Estonia | Georgia | Democratic Republic of the Congo | Niue |
Faroe Islands | Hong Kong | Djibouti | Norfolk Island |
Finland | India | Egypt | Northern Mariana Islands |
France | Indonesia | Equatorial Guinea | Palau |
Germany | Iran | Eritrea | Papua New Guinea |
Gibraltar | Iraq | Eswatini | Pitcairn Islands |
Greece | Israel | Ethiopia | Samoa |
Guernsey | Japan | Gabon | Solomon Islands |
Hungary | Jordan | Ghana | Timor-Leste |
Iceland | Kazakhstan | Guinea | Tokelau |
Ireland | Kuwait | Guinea-Bissau | Tonga |
Isle of Man | Kyrgyzstan | Kenya | Tuvalu |
Italy | Laos | Lesotho | United States Minor Outlying Islands |
Jersey | Lebanon | Liberia | Vanuatu |
Latvia | Macau | Libya | Wallis and Futuna |
Liechtenstein | Malaysia | Madagascar | |
Lithuania | Maldives | Malawi | |
Luxembourg | Mongolia | Mali | |
Malta | Myanmar (Burma) | Mauritania | |
Moldova | Nepal | Mauritius | |
Monaco | North Korea | Mayotte | |
Montenegro | Oman | Morocco | |
Netherlands | Pakistan | Mozambique | |
North Macedonia | Palestine | Namibia | |
Norway | Philippines | Niger | |
Poland | Qatar | Nigeria | |
Portugal | Saudi Arabia | Republic of the Congo | |
Romania | Singapore | Reunion | |
Russia | South Korea | Rwanda | |
San Marino | Sri Lanka | Saint Helena | |
Serbia | Syria | São Tomé and Príncipe | |
Slovakia | Taiwan | Senegal | |
Slovenia | Tajikistan | Seychelles | |
Spain | Thailand | Sierra Leone | |
Svalbard and Jan Mayen | Türkiye | Somalia | |
Sweden | Turkmenistan | South Africa | |
Switzerland | United Arab Emirates | South Sudan | |
Ukraine | Uzbekistan | Sudan | |
United Kingdom | Vietnam | Tanzania | |
Vatican City | Yemen | The Gambia | |
Togo | |||
Tunisia | |||
Uganda | |||
Western Sahara | |||
Zambia | |||
Zimbabwe |