Publish your products
Short Mixing Ultra Low Leakage Dual Duct Air Terminal Unit - DS600 ECO
METALAIRE

Short Mixing Ultra Low Leakage Dual Duct Air Terminal Unit - DS600 ECO

The Metalaire DS-600 Short Mixing Dual Duct Terminals are designed to regulate the flow of conditioned air and or outside air in air distribution systems. Both heated and cooled conditioned air as well as heated or cooled conditioned air and outside air are provided to the air terminal and mixed in an integral plenum to reach the desired discharge temperature. The model DS-600 has been engineered to provide superior mixing at a 1:20 mixing ratio. 

  • Capacities ranging from 40-4,100 CFM in multiple units sizes
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Pneumatic, Electric, Analog, or Direct Digital Controls available
  • Unequal inlet sizes are available as an option
Specification
    • Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • External control cabinets for hot and cold deck with offset mounting plate
    • Optional factory calibrated controls per each job requirement
    • Externally accessible steel balancing taps
    • 22 ga. galvanized steel casing, mechanically sealed for low leakage construction
    • NEMA 1 rated control enclosure for both hot and cold decks with stand-off to prevent penetration of casing
    • Industry leading 1:20 mixing ratio in short format mixing boxes
    • All DS-600 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • ½” or 1” 1.5lbs fiberglass
    • ½”, ¾”, or 1” 1.5lbs foil faced
    • ½” or 1” Thermopure closed cell foam
    • ½” or 1” Fiberglass with solid metal double walled

    Access Doors

    • Damper 
    • Inlet sensor

    Other options available:

    • 5 different control enclosures
    • 2 different handing configurations
    • 3 different outlet connections 
    • Hanger brackets
    • 4 different transformers
    • Custom options


Technical specification
  • Unique ref.Short-Mixing-Ultra-Low-Leakage-Dual-Duct-Air-Terminal-Unit-DS600-ECO
  • Product familyAir Terminal Units
  • Product groupDual Duct Air Terminal Units
  • TypeObject (single object)
  • Date of publishing2019-04-09
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • Uniclass 2015 CodePr_65_65_24_16
  • Uniclass 2015 DescriptionConstant volume boxes
  • CSI MasterFormat 2014 Code23 36 13
  • CSI MasterFormat 2014 TitleConstant-Air-Volume Units
  • OmniClass Number23-33 41 17 11
  • OmniClass TitleConstant Volume Air Terminal Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States