Publish your products
T1360-FL-TH 12″ Wide, Presloped Trench Drain System with V Bottom
MIFAB

T1360-FL-TH 12″ Wide, Presloped Trench Drain System with V Bottom

MIFAB® T1360-FL-TH Series 12” wide, 36” long, (or length as needed), pre-sloped (1/8” per foot) modular trench drain with “V” shaped bottom. Body is manufactured from 14 gauge steel and finished with an acid resistant powder epoxy coating. Each body has a 3” wide anchor flange on each side recessed 2 ¾” down from the top with one side sloped to position on top of the precast concrete slab adjoining the drain (Specify this dimension). Bodies have flanged ends to connect to each other with a neoprene rubber gasket in between. End and bottom outlets are available in 2”, 3”, 4” or 6” no hub outlet connections and are fabricated as part of the trench drain system. 12” long, Class E, H-20 ductile iron grates are provided as standard (Suffix –4). Catch basins are also available.

Technical specification
  • Unique ref.T1360-FL-TH
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2021-05-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing

Region availability

North America
United States