Publish your products
Bottom-Entry Bimetal Thermometer - TBR
Watts

Bottom-Entry Bimetal Thermometer - TBR

4.4 out of 5 stars4.4(11 reviews)
Series TBR Bottom-Entry Bimetal Thermometers are used in commercial, residential, and institutional HVAC applications. It features a chrome steel case, Kostil polymer window, brass stem, brass amplifying movement, 1/2 in. NPT brass snap-in thermowell, and bimetal spiral spring sensing element. Available in various temperature rating scales.
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, thermometer, gauges

    Features

    • ½ in. NPT brass snap-in thermowell and bimetal spiral spring sensing element for convenience and accuracy
    • Designed for commercial, residential and institutional HVAC applications
    • Model features chrome steel case and ring, Kostil polymer window and brass stem and amplifying movement
    • Available in various temperature rating scales
Technical specification
  • Unique ref.Bimetal-Thermometer-TBR
  • Product familyPlumbing & Flow Control Solutions
  • Product groupGauges > Thermometers
  • TypeObject (single object)
  • Date of publishing2020-12-04
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • ETIM CodeEC011165
  • ETIM NameBimetal thermometer
  • Uniclass 2015 CodePr_65_52_34_88
  • Uniclass 2015 DescriptionTemperature gauges
  • CSI MasterFormat 2014 Code40 74 43
  • CSI MasterFormat 2014 TitleBimetallic Thermometers
  • OmniClass Number23-27 11 11
  • OmniClass TitleTemperature Measuring Instrument And Controls
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States