Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
mifab/products/8de60471-c8e6-4718-ba95-2e0c3c67ec6e
Home
Categories
Plumbing
Drainage
C1400-RD Stainless Steel Round Cover with Screw
Available in United States
MIFAB
Follow
C1400-RD Stainless Steel Round Cover with Screw
MIFAB® C1400-RD Series round, smooth stainless steel access cover and 3 ½” (89) long anchor screw. (Specify cover size.)
Download
Specification
Specification
SKUs: C1400-RD3, C1400-RD4, C1400-RD5, C1400-RD6, C1400-RD8, C1400-R10
Technical specification
Technical specification
Unique ref.
c1400-rd-stainless-steel-round-cover-with-screw
Product family
Cleanouts
Product group
Access Covers » Wall Access Cover Cleanouts
Type
Object (single object)
Date of publishing
2021-02-04
Edition number
1
Links
Links
Product url
https://www.mifab.com/products/c1400-rd-stainless-steel-round-cover-with-screw/
Installation instructions
https://www.mifab.com/products/c1400-rd-stainless-steel-round-cover-with-screw/
Technical description
https://www.mifab.com/Catalog/Library/c1400-rd.pdf
Related
Related
Material main
Stainless steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
CSI MasterFormat 2014 Code
22 05 76
CSI MasterFormat 2014 Title
Facility Drainage Piping Cleanouts
OmniClass Number
23-11 21 21 17
OmniClass Title
Cleanouts
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
Zurn
Z199 Downspout Nozzle with Nickel Bronze Body
3.9
(
46
)
Download
Zurn
Z886 Perma-Trench® Linear Trench Drain System
4.6
(
17
)
Download
Zurn
Z1715 Roof Drain
4.8
(
27
)
Download
Watts
Downspout Nozzle - RD-940
4.3
(
15
)
Download
Watts
12 in. Square x 6 in. Deep Sanitary Floor Sink - FS-730
4.6
(
5
)
Download
Zurn
Z1201-N EZCarry® High Performance Adjustable Horizontal Siphon Jet No Hub Water Closet Carrier
4.2
(
21
)
Download