Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
mifab/products/344f9fb1-bdbe-4bad-875b-6d9a8727a1f3
Home
Categories
Plumbing
Drainage
F1212TC Floor Drain for Membrane Floor Areas
Available in United States
MIFAB
Follow
F1212TC Floor Drain for Membrane Floor Areas
MIFAB F1210TC lacquered cast iron floor drain with anchor flange, cast iron clamp ring with weepholes for waterproofing membrane, and polished chrome plated strainer.
Download
Specification
Specification
SKUs: F1210TC
Technical specification
Technical specification
Unique ref.
f1210tc-floor-drain-for-membrane-floor-areas
Product family
Drains
Product group
Floor and Area Drains » Finished Floor and Area Drains
Type
Object (single object)
Date of publishing
2021-02-26
Edition number
1
Links
Links
Product url
https://www.mifab.com/products/f1210tc-floor-drain-for-membrane-floor-areas/
Installation instructions
https://www.mifab.com/products/f1210tc-floor-drain-for-membrane-floor-areas/
Technical description
https://www.mifab.com/Catalog/Library/F1210TC_-_spec_sheet.pdf
Related
Related
Material main
Cast iron
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
Uniclass 2015 Code
Ss_50_30_08
Uniclass 2015 Description
Below ground gravity drainage systems
CSI MasterFormat 2014 Code
22 13 19.13
CSI MasterFormat 2014 Title
Sanitary Drains
OmniClass Number
23-31 27 00
OmniClass Title
Floor Drains
CSI UniFormat II Code
D20
CSI UniFormat II Title
PLUMBING
Region availability
North America
United States
Similar products
Zurn
Z199 Downspout Nozzle with Nickel Bronze Body
3.9
(
46
)
Download
Zurn
Z886 Perma-Trench® Linear Trench Drain System
4.6
(
17
)
Download
Zurn
Z1715 Roof Drain
4.8
(
27
)
Download
Watts
Downspout Nozzle - RD-940
4.3
(
15
)
Download
Watts
12 in. Square x 6 in. Deep Sanitary Floor Sink - FS-730
4.6
(
5
)
Download
Zurn
Z1201-N EZCarry® High Performance Adjustable Horizontal Siphon Jet No Hub Water Closet Carrier
4.2
(
21
)
Download