Publish your products
BLCTV09 | 2-leaf lifting sliding door triple glazed
BLCTV09 | 2-leaf lifting sliding door triple glazed
BLCTV09 | 2-leaf lifting sliding door triple glazed
BLCTV09 | 2-leaf lifting sliding door triple glazed
    MINCO

    BLCTV09 | 2-leaf lifting sliding door triple glazed

    BLCTV09 | 2-leaf lifting sliding door

    Offering maximum brightness and state-of-the-art performance, the Hybrid Sliding Lift Glass Frees you from the usual dimensional constraints and easily adapts to the most ambitious architectural projects. Without encroachment, they facilitate interior design and promote solar and light gains. Its simple and safe use is a real asset in everyday life. Its built-in recessed threshold makes it easy to pass through and is ultra-resistant.

    Specification
    • HYBRID 2-leaf lifting sliding door PERFORMANCES :

      • Thermal performance : Uw up to 1,3W/m².K in double glazing and up to 0,9W/m².K in triple glazing
      • Air Water Wind performance : A*4 / E*7b / V*3b
      • Solar gain : Sw 0,52
      • Light Transmission : Tlw 0,64
      • Acoustic performance : RAtr = from 31dB - up to 35dB (depending on the glazing chosen)


      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered
      • 100% of the wood is of France origin
      • Air quality A+ (indoor air emissions)

    Technical specification
    • Unique ref.blctv09-baie-vitree-levante-coulissante-2vtx
    • Product familyWood-Alu windows
    • Product groupTonus
    • TypeObject (single object)
    • Date of publishing2019-11-08
    • Edition number1
    • Height (mm)2750
    • Width (mm)6000
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 DescriptionDoorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe North America Oceania
    Belgium
    Guadeloupe
    New Caledonia
    France
    Martinique
    Luxembourg
    Saint Lucia
    Switzerland