Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/dca94b7e-510e-4a79-93a3-6baaae20b3a2
Home
Categories
Furniture
Office Chairs
Modernform Visitorchair Series SL_56x63
Unavailable in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform Visitorchair Series SL_56x63
Modernform Visitorchair Series 4_56x63
Download
Technical specification
Technical specification
Unique ref.
Modernform_Visitorchair_SeriesSL_46x60
Product family
Chairs
Product group
Office Chairs
Type
Object (single object)
Date of publishing
2021-02-01
Edition number
1
Height (mm)
84
Width (mm)
46
Depth (mm)
60
Links
Links
Product url
https://www.modernform.co.th/product-category/office-furniture-en/?lang=en
Related
Related
Material main
Fabric
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Chairs
Region availability
Asia
Thailand
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Mobile Pedestal with Casters
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Drawer Cabinet Divider with Digital Lock
Download