We are using cookies to provide our services

By using our services you agree to our use of cookies

MolokClassic ®

Unique ref.: molokclassic
Brand: Molok Oy
Product family: Outdoor Furniture
Product group: Refuse Storage
Width (mm): 1650
Height (mm): 1250
Depth (mm): 1500
Date of publishing: 2012-08-01
Edition number: 1
Type: Object (single object)
Download (2)
Molok® is a clean, safe and economical solution for
efficient and environmentally-friendly waste collection.
The versatile product range includes both Deep Collection®-
and surface containers. Our experts can offer the best
solution for your location and requirements.

Emptying neatly
and efficiently
For the Molok®- user, waste collection is less frequent. The
large waste capacity reduces emptying traffic in the area and
minimizes environmental load. Emptying with a crane is clean
and safe, keeping the yard tidy. The waste container inlet is kept
clean, because the waste is emptied from the bottom of the lifting
bag. Emptying work, even with a fence, shrubs or lawn between
the truck and the containers, is easy.

Safe for users
and workers
Lifting-based emptying is safe and ergonomic. Emptying is
designed in such a way that the physical load is minimized. An integrated lock
effectively prevents misuse of containers and reduces vandalism.

Vertical design
saves space
Molok®-Deep Collection® is based on a vertical structure in
which 60 % of the container is located underground. The
containers occupy a minimal surface area that allows practical
waste collection solutions even in small and confined spaces.
No separate structures, such as sheds or fences are needed
around the containers. This releases space for other purposes
such as parking or playground.

Compaction of waste
increases capacity
Gravity compacts the waste by its own weight. Old waste is
always covered by new.


Material main: Polyethylene
Material secondary:
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 150

BIMobject Category: Landscaping - Waste & Recycling
IFC classification: Waste Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_50_07_72
Uniclass 2015 Description: Refuse bins
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
OmniClass Number: 23-39 45 25 17 11
OmniClass Title: Refuse Hoppers

All BIM objects are real products from real manufacturers confirmed and approved