Publish your products
Mora Rexx B5 Basin Mixer
Mora Rexx B5 Basin Mixer
Mora Rexx B5 Basin Mixer
Mora Rexx B5 Basin Mixer

    Mora Rexx B5 Basin Mixer

    Basin mixer with Eco function. Soft PEX® hoses with 3/8" connecting nut. Out of 4MS approved brass. Chrome.

    Chrome. Art.no: 707150 RSK 8344422 NRF 4290833 LVI 6160620 VVS 701488104                                                                          Chrome/gold. Art.no: 707150.0065 RSK 8344432 NRF 4290026 LVI 6160668                                                                                            Black. Art.no: 707150.11 RSK 8278520 NRF 4290089 LVI 6160713 VVS 701488111

    With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. The version shown here is a beautiful basin mixer with built-in intelligent functionality.

    Specification
    • ESS (Energy saving system). Ceramic cartridge. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 7 l/min). Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Hole diameter Ø32-37 mm (Ø32-35 mm recommended).
    Technical specification
    • Unique ref.707150
    • Product familyBasin Mixers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)165
    • Depth (mm)100
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.67
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit