Publish your products
Mora MMIX B5 Basin Mixer Medi Care
Mora MMIX B5 Basin Mixer Medi Care
    Archived

    Mora MMIX B5 Basin Mixer Medi Care

    Basin mixer with soft-close mechanism and ECO flow. Soft PEX flat end Ø10 mm with protective plastic covering for improved hygiene and easier cleaning. 4MS approved lead free brass. Extra long spout reduces risk of water jet spraying onto the basin’s foot valve. Spout projection 128 m. Approved by the Rheumatism Association in Sweden.

    Chrome.
    RSK 8325248 NRF 4290077

    Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.

    Specification
      • ESS (energy saving system) 
      • Ceramic cartridge with soft closing function 
      • Adjustable flow control and temperature limiter 
      • Flow limiter without air admixture, maximum flow 9–11 l/min at 300 kPa
      • Flexible connection tubes in stainless steel braided Soft PEX® flat end Ø10 mm, with protective plastic covering for improved hygiene and easier cleaning
      • Extra long spout reduces risk of water jet spraying onto the basin’s foot valve. Spout projection 128 mm
      • Approved by the Rheumatism Association in Sweden 
      • Lead Free material 
      • Hole diameter Ø28-37 mm

    Technical specification
    • Unique ref.733000-CL
    • Product familyBasin Mixers
    • Product groupMora MMIX
    • TypeObject (single object)
    • Date of publishing2019-12-12
    • Edition number1
    • Height (mm)80
    • Width (mm)190
    • Depth (mm)290
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)4.408
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit