Publish your products
403 Exam Chair
MTI

403 Exam Chair

This fully-powered programmable chair delivers quality and comfort to patients and caregivers at a more economical price. The 403 chair features a low profile base with excellent patient access for caregivers. It has been engineered with powered lift and back functions, featuring Soft Start/Stop motion control, for smoother patient experiences and decreased caregiver strain. The 403 features the same powered features of the 461 exam chair, but with a fixed foot loop rather than a powered footrest. Designed with specialists’ needs in mind, the 403 is the answer to caregivers looking for a quality, comfortable, fully-powered chair to improve patient outcomes.
Specification
  • Product Features

    Seat Width

    21"

    Removable Upholstery

    Seamless, Designer

    Patient Capacity

    550 lbs.

    Patient Arms

    Flip-up Floating

    Seat Height

    21 - 38"

    Headrest

    Oval Non-Articulating

    Control Choices

    Hand Switches (standard), Foot Control (optional)

    Base Options

    323° Swivel Top

    Functions

    Power Lift, Power Back

    Programmable Positions

    2 Program Buttons + Auto Return

    Leg Rest/Footrest

    Looped Footrest

Technical specification
  • Unique ref.403-exam-chair-403-002-80
  • Product familyExam
  • Product groupChair
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51
  • Uniclass 2015 DescriptionMedical chairs and couches
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass Number23-25 47 11 13 13
  • OmniClass TitleMedical Procedure Tables

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States