Publish your products
463 Exam Chair
MTI

463 Exam Chair

MTI’s 463 Exam Chair is ADA compliant for enhanced accessibility. With all the features you love from the 464, the 463 Exam chair provides a reliable seating option without the tilt capability. The 463 is equipped with SmartTech™ and ComfortSync™ technologies providing smoother movement, enhanced safety, and customizable options. With a soft and sleek design, ultra-thin tapered backrest, and contoured base plate, it offers superior caregiver access and luxurious comfort. Elevate your healthcare facility with the MTI 463 Exam Chairs, designed to enhance accessibility and patient experiences.
Specification
  • Product Features

    Seat Height

    18.75 - 37" Swivel Base

    Base Options

    ADA Compliant 333° Swivel

    Control Choices

    Foot Control (optional), Hand Switches (standard)

    Functions

    Power Back w/Coordinated Foot, Safety Lockout™, Power Lift, Power Foot Extension

    Headrest

    Oval Articulating

    Patient Arms

    Floating Arms (standard)

    Removable Upholstery

    Designer, Seamless

    Product Features

    21"

    Leg Rest/Footrest

    Flip-Up Footrest, Coordinated Footrest

    Programmable Positions

    4 Program Buttons + Programmable Home

    Patient Capacity

    725 lbs.

Technical specification
  • Unique ref.463-exam-chair-463-002-80
  • Product familyExam
  • Product groupChair
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51
  • Uniclass 2015 DescriptionMedical chairs and couches
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass Number23-25 47 11 13 13
  • OmniClass TitleMedical Procedure Tables

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States