Publish your products
529 Podiatry/Wound Care Chair
MTI

529 Podiatry/Wound Care Chair

The MTI 529 Podiatry & Wound Care Chair is ADA compliant and designed for easy patient ingress/egress and equal accessibility, this chair features a redesigned non-knee break powered foot section with a pull-out stainless steel debris tray. With a high patient weight capacity of 725 lbs and advanced SmartTech™ and ComfortSync™ technologies, MTI delivers optimal luxury, comfort, and safety. Upgrade your podiatry and wound care practice with the MTI 529 Podiatry & Wound Care Chair, designed to enhance patient experiences and provide exceptional accessibility.
Specification
  • Product Features

    Seat Height

    18.75 - 37" Swivel Base, 18.75 - 39" – Std Base

    Base Options

    ADA Compliant 333° Swivel, ADA Compliant Standard

    Control Choices

    Foot Control (standard), Hand Control (optional)

    Patient Arms

    Floating Arms (standard)

    Removable Upholstery

    Designer, Seamless

    Seat Width

    24"

    Headrest

    Contour

    Debris Tray

    Pull-out Debris Tray

    Functions

    Safety Lockout™, Power Back, Power Tilt, Power Lift, Power Foot Extension

    Programmable Positions

    4 Program Buttons + Programmable Home

    Patient Capacity

    725 lbs.

    Leg Rest/Footrest

    Non Knee-Break Contour

Technical specification
  • Unique ref.529-podiatry-wound-care-chair-529-002-80
  • Product familyPodiatry
  • Product groupWound Care
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51
  • Uniclass 2015 DescriptionMedical chairs and couches
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass Number23-25 47 11 13 13
  • OmniClass TitleMedical Procedure Tables

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States