Publish your products
722 Oral/Dental Surgery Chair
MTI

722 Oral/Dental Surgery Chair

The MTI 722 Oral Surgery Chair meets the needs of oral and dental surgery procedures, as well as day-to-day consultations – delivering unmatched patient access, ADA compliance, and ergonomic comfort. With ComfortSync™ arms and a contoured leg rest, it ensures safe entry, smooth positioning, and all-day support for patients and providers.
Specification
  • Product Features

    Seat Height

    18.75 - 39" – Std Base

    Base Options

    ADA Compliant Standard

    Control Choices

    Foot Control (standard), Hand Switches (standard)

    Headrest

    Deep Oval Articulating, Prosthetic Articulating

    Removable Upholstery

    Designer, Seamless

    Seat Width

    22"

    Patient Arms

    ComfortSync™ Arm System

    Functions

    Safety Lockout™, Power Back, Power Tilt, Power Lift

    Programmable Positions

    4 Program Buttons + Programmable Home

    Patient Capacity

    725 lbs.

    Leg Rest/Footrest

    Non Knee-Break Contour

Technical specification
  • Unique ref.722-oral-dental-surgery-chair-722-001-80
  • Product familySurgery
  • Product groupChair
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51
  • Uniclass 2015 DescriptionMedical chairs and couches
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass Number23-25 47 11 13 13
  • OmniClass TitleMedical Procedure Tables

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States