Publish your products
729 Oral/Dental Surgery Chair
MTI

729 Oral/Dental Surgery Chair

The MTI 729 Oral & Dental Surgery Chair combines ADA compliance, ergonomic ComfortSync™ arms, and intuitive side-mounted controls with a power break knee leg rest that automatically extends for safer patient entry, smoother positioning, and greater comfort during procedures or consultations.
Specification
  • Product Features

    Seat Height

    18.75 - 39" – Std Base

    Base Options

    ADA Compliant Standard

    Control Choices

    Foot Control (standard), Hand Switches (standard)

    Headrest

    Deep Oval Articulating, Prosthetic Articulating

    Removable Upholstery

    Designer, Seamless

    Leg Rest/Footrest

    Knee Break Legrest w/7" Power Foot Extension

    Seat Width

    22"

    Patient Arms

    ComfortSync™ Arm System

    Functions

    Safety Lockout™, Power Foot, Power Back, Power Tilt, Power Lift, Power Foot Extension

    Programmable Positions

    4 Program Buttons + Programmable Home

    Patient Capacity

    725 lbs.

Technical specification
  • Unique ref.729-oral-dental-surgery-chair-729-001-80
  • Product familySurgery
  • Product groupChair
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51
  • Uniclass 2015 DescriptionMedical chairs and couches
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass Number23-25 47 11 13 13
  • OmniClass TitleMedical Procedure Tables

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States