Publish your products
829 Exam/Procedure Chair
MTI

829 Exam/Procedure Chair

Improve your patient and caregiver experience with MTI’s ADA compliant 829 Procedure Chairs, designed for easy patient ingress/egress and equal access for all. With a sleek and modern design, these chairs provide superior patient access and come equipped with SmartTech™ and ComfortSync™ technology for enhanced safety, energy efficiency, and personalized user preferences. The 829 Procedure Chairs are incredibly versatile and can be customized into the perfect configuration for almost any exam or procedure.
Specification
  • Product Features

    Seat Height

    18.75 - 37" Mobile Base, 18.75 - 37" Swivel Base, 18.75 - 39" – Std Base

    Base Options

    ADA Compliant 333° Swivel, ADA Compliant Mobile, ADA Compliant Standard

    Control Choices

    Foot & Hand Control (standard)

    Headrest

    Deep Oval Articulating, Oval Articulating

    Patient Arms

    Floating Arms (optional)

    Removable Upholstery

    Designer, Seamless, Plush

    Leg Rest/Footrest

    Knee Break Legrest w/7" Power Foot Extension

    Seat Width

    22"

    Functions

    Safety Lockout™, Power Foot, Power Back, Power Tilt, Power Lift, Power Foot Extension

    Programmable Positions

    4 Program Buttons + Programmable Home

    Patient Capacity

    725 lbs.

Technical specification
  • Unique ref.829-exam-procedure-chair-829-003-22
  • Product familyProcedure
  • Product groupChair
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51
  • Uniclass 2015 DescriptionMedical chairs and couches
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass Number23-25 47 11 13 13
  • OmniClass TitleMedical Procedure Tables

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit