Publish your products
840 Stretcher Bed (Front Swivel Casters, Rear Right Hand Steering Caster)
MTI

840 Stretcher Bed (Front Swivel Casters, Rear Right Hand Steering Caster)

Streamline your workflow and elevate the patient and caregiver experience with the MTI 840 Stretcher Bed. This motorized bed enables seamless transitions from pre-op to transport, surgery, and recovery. With no patient transfers required, the risk of injuries is minimized, ensuring a safe environment. Powered by a smart lithium-ion battery, the MTI 840 offers mobility without the need for electrical connection. Upgrade your workflow with the MTI 840 Stretcher Bed today.
Specification
  • Product Features

    Headrest

    Deep Oval Articulating, Ophthalmic Articulating

    Base Options

    ADA Compliant Mobile

    Control Choices

    Foot Control (optional), Hand Control (standard)

    Functions

    Lithium Ion Battery & Mains Voltage, Safety Lockout™, Power Foot Extension, Power Foot, Power Back, Power Tilt, Power Lift

    Seat Height

    18.75 - 37" Mobile Base

    Patient Arms

    Floating Arms (optional)

    Removable Upholstery

    Designer, Seamless

    Seat Width

    25"

    Leg Rest/Footrest

    Knee Break Legrest w/7" Power Foot Extension

    Programmable Positions

    4 Program Buttons + Programmable Home

    Patient Capacity

    725 lbs.

Technical specification
  • Unique ref.840-stretcher-bed-front-swivel-casters-rear-right-hand-steering-caster-840-003-23
  • Product familyStretcher
  • Product groupBed
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51
  • Uniclass 2015 DescriptionMedical chairs and couches
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass Number23-25 47 11 13 13
  • OmniClass TitleMedical Procedure Tables

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit