| Folding/Sliding System | Matching Fixed/Tilt Turn System |
| WD65, WD66, HSW66 | WD68 |
These systems are engineered to provide high weather resistance and structural performance, suitable for many high-rise structures.
With tilt-turn hardware, large size operable openings are possible.
For units used as transoms, tilt-only hopper windows can be supplied with operators so that high units can be easily opened and closed. Complete, coordinated matching glass walls can be provided with folding doors and windows and individual panel sliding systems.
The tested sample unit of the WD68 wood framed tilt turn window met the performance requirements of AAMA DAW-C70 1220 x 1828 (48 x 72).
NanaWall® French Doors use exactly the same profiles and hardware as the matching NanaWall® Folding Door System. Hence, the same size charts, glazing options, wood/finish options, and finish hardware options as the matching NanaWall® Folding Door System are available. The same testing performance results also apply (within a folding system, with an odd number of panels stacking to one side, the last panel is a swing door).
Region availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |