Publish your products
NPE‑A2 Condensing High-Efficiency Tankless Water Heater
Navien

NPE‑A2 Condensing High-Efficiency Tankless Water Heater

4.8 out of 5 stars4.8(6 reviews)

Navien ComfortFlow® is the first to incorporate a built-in insulated buffer tank and recirculation pump. The insulated buffer tank enables the NPE-A2 to operate at minimal flow rates. The built-in recirculation pump allows the NPE-A2 to recirculate water either through an external recirc line or through existing supply lines while using NaviCirc™, without the need for external pumps or controls

Specification
  • Model NPE-180A2 | NPE-210A2 | NPE-240A2

    DHW Capacity (Domestic Hot Water) 18,000-120,000 BTU/H | 10,000-150,000 BTU/H | 12,000-180,000 BTU/H | 13,300-199,900 BTU/H

    Thermal Efficiency (or UEF) 0.95

    Width 17.3"

    Installation Type Indoor or outdoor wall-hung

    Height 27.4"

    Depth 13.2"

    Weight 73 lb. | 77 lb.

    Water Pressure Min 15 psi

    Water Pressure Max 150 psi

    Cold Water Inlet Connection Size 3/4"

    Gas Supply Connection Size 3/4"

    Gas Supply Connection Type NPT

    Voltage 120 V

    Venting Type Forced draft direct-vent

Technical specification
  • Unique ref.NPE-A2-Series-Tankless-Water-Heaters
  • Product familyTankless Water Heaters
  • Product groupCondensing, Gas-Fired, Tankless Water Heaters
  • TypeObject (single object)
  • Date of publishing2024-05-17
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryPlumbing - Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States