Publish your products
NPE‑S Condensing High-Efficiency Tankless Water Heater (Legacy)
Navien

NPE‑S Condensing High-Efficiency Tankless Water Heater (Legacy)

The NPE-S condensing tankless water heaters are so efficient that they outperform much larger capacity non-condensing competitors.

More output for the money, lower installation, and operating costs for customers make it a smart choice.

Specification
  • Model NPE-150S | NPE-180S | NPE-210S | NPE-240S

    DHW Capacity (Domestic Hot Water) 18,000-120,000 BTU/H | 50,000-150,000 BTU/H | 19,900-180,000 BTU/H | 19,900-199,900 BTU/H

    Thermal Efficiency (or UEF) 0.93 | 0.96

    Installation Type Indoor wall-hung

    Width 17.3"

    Height 27.4"

    Depth 13.2"

    Weight 62 lb. | 73 lb. | 68 lb. | 77 lb. | 73 lb.

    Cold Water Inlet Connection Size 3/4"

    Gas Supply Connection Size 3/4"

    Water Pressure Max 150 psi

    Water Pressure Min 15 psi

    Gas Supply Connection Type NPT

    Voltage 120 V

    Venting Type Forced draft direct vent

Technical specification
  • Unique ref.NPE-S-Series-Tankless-Water-Heaters
  • Product familyTankless Water Heaters
  • Product groupLegacy, Condensing, Gas-Fired, Tankless Water Heaters
  • TypeObject (single object)
  • Date of publishing2024-05-17
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States