Publish your products
NPN‑E Non‑Condensing Tankless Water Heater (Legacy)
Navien

NPN‑E Non‑Condensing Tankless Water Heater (Legacy)

• NaviTech stainless steel heat exchanger and burner

• Exterior unit for outdoor installations

• Available in NG or LP

• Cascading capable

• Low NOx emissions (20ppm)

Specification
  • Model NPN-160E-NG / NPN-160E-LP | NPN-180E-NG / NPN-180E-LP | NPN-199E-NG / NPN-199E-LP

    DHW Capacity (Domestic Hot Water) 10,700-160,000 BTU/H | 10,700-180,000 BTU/H | 10,700-199,900 BTU/H

    Thermal Efficiency (or UEF) 0.81

    Installation Type Indoor or outdoor wall-hung (vent kit option for outdoor) | Only outdoor wall-hung

    Width 14.0"

    Height 23.0"

    Depth 9.3"

    Weight 55 lb. | 60 lb. | 60 lb. | 55 lb. | 60 lb. | 60 lb.

    Water Pressure Min 15 psi

    Water Pressure Max 150 psi

    Gas Supply Connection Size 3/4"

    Cold Water Inlet Connection Size 3/4"

    Voltage 120 V

    Venting Type Concentric | No venting (outdoor installation only)

    Gas Supply Connection Type NPT

Technical specification
  • Unique ref.NPN-E-Series-Tankless-Water-Heaters
  • Product familyTankless Water Heaters
  • Product groupLegacy, Non‑Condensing, Gas-Fired, Tankless Water Heaters
  • TypeObject (single object)
  • Date of publishing2024-05-17
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States