Publish your products
Oblong lounge chair
Oblong lounge chair
Oblong lounge chair
Oblong lounge chair
Oblong lounge chair
Oblong lounge chair
    Northern

    Oblong lounge chair

    The relaxing contours of the Oblong lounge chair provide the supersize comfort of a recliner, while being lighter and more comfortable than an overstuffed seat. Both the seat and backrest slope gently backwards, making Oblong relaxing to recline in. Crafted from two padded discs attached to a minimalistic frame, the chair’s fluid form and geometric profile recall shapes more typical of contemporary art than furniture design. Oblong was designed with an open base that allows light to pass through, enabling this low-slung chair to fill a small space without appearing to crowd it. Although lightweight and comfortable, the chair’s frame forms a stable base that keeps the feet firmly in place.
    Specification
    • Design: Mario Tsai, 2018 Material legs: Steel Colour legs: Black (Ral 9005) Materials seat and backrest: Plywood base, cold foam filling, textile cover Price group 1 (Kvadrat): Brusvik 05 (grey) Brusvik 08 (dark grey) Brusvik 33 (pink) Brusvik 98 (dark blue) Price group 2 (Kvadrat): San (all colours) Price group 3 (Kvadrat): Steelcut trio 3 (all colours) Price group limited (Kvadrat): Harald 3 (192 Black) Net weight: 14.2 kg
    Technical specification
    • Unique ref.2101
    • Product familyOblong lounge chair
    • Product groupLounge chair
    • TypeObject (single object)
    • Date of publishing2019-09-17
    • Edition number1
    • Height (mm)730
    • Width (mm)800
    • Depth (mm)780
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Designed inChina
    • Manufactured inNorway
    • Weight Net (Kg)14.2
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_48
    • Uniclass 2015 DescriptionLounge chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit