Publish your products
National Guard 424-36" NGP Fluted Commercial Saddle Threshold, Mill Finish, 36" L x 4" W x 1/2" H
National Guard 424-36" NGP Fluted Commercial Saddle Threshold, Mill Finish, 36" L x 4" W x 1/2" H

    National Guard 424-36" NGP Fluted Commercial Saddle Threshold, Mill Finish, 36" L x 4" W x 1/2" H

    NGP extruded aluminum commercial saddle threshold. 424 is UL10C and UL 10B classified for fire doors and ADA compliant.

    • ANSI/BHMA Certified as listed in Products Directory
    • #10 x 1 1/2" FH Zinc Plated Wood Screws Provided
    • Extruded Aluminum

    As Featured On Amazon.com

    Technical specification
    • Unique ref.National-Guard-Products-424-Aluminum-Thresholds-36inches
    • Product familyThresholds
    • Product groupAluminum
    • TypeDocumentation (info)
    • Date of publishing2019-03-05
    • Edition number1
    • Height (inches)0.5
    • Width (inches)36
    • Depth (inches)4
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Other
    • OmniClass Number23-17 19 15 13
    • OmniClass TitleThresholds

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit