Publish your products
Raychem IceStop Heating Cable for Roof & Gutter Deicing System (Europe)
Raychem IceStop Heating Cable for Roof & Gutter Deicing System (Europe)
    Chemelex

    Raychem IceStop Heating Cable for Roof & Gutter Deicing System (Europe)

    IceStop Self-Regulating Heating Cable

    Raychem IceStop self-regulating trace heating cables provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Power output is 36 W/m at 0 °C in ice water, 18 W/m at 0 °C in air.

    Specification
    • Features

      • Simple to design
      • Easy to install: cut to length, meter marks, simple fast RayClic connections
      • Safe and efficient in operation: no overheating, even when crossed, advanced energy saving controls
      • Reliable during long life: 10 year extended product warranty available, maintenance free
      • GM-2XT for bitumen roofs

      Specifications

      Color: Black

      Conductor Material: Nickel-Plated Copper

      Ground Path Type: Braid

      Min Installation Temperature: -18 °C

      Nominal Cable Weight: 130 g/m

      Nominal Thickness: 6 mm

      Nominal Width: 14 mm

    Technical specification
    • Unique ref.raychem-icestop-eu
    • Product familyRaychem Europe
    • Product groupHeat Tracing - Roof & Gutter Deicing
    • TypeObject (single object)
    • Date of publishing2018-12-24
    • Edition number1
    Related
    • Material mainFluoropolymer
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Electric cables
    • ETIM CodeEC000339
    • ETIM NameHeating cable
    • OmniClass Number23-33 15 15 17
    • OmniClass TitleCable Heat Trace

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit