Publish your products
Signature Louvered Roof Pergola Ace Backyard
Signature Louvered Roof Pergola Ace Backyard
Signature Louvered Roof Pergola Ace Backyard
Signature Louvered Roof Pergola Ace Backyard
Signature Louvered Roof Pergola Ace Backyard
Signature Louvered Roof Pergola Ace Backyard
Signature Louvered Roof Pergola Ace Backyard
Signature Louvered Roof Pergola Ace Backyard

    Signature Louvered Roof Pergola Ace Backyard

    Imagine relaxing and entertaining in your own backyard or welcoming new clients into your space in any weather, with a louvered roof designed with the highest levels of style and engineering. An Outdoor Elements Signature Louvered Roof will change the way you experience your home or commercial space.

    Our classic Signature louvered roofs are crafted with 8-inch louvers that open and close as desired to protect your patio or deck from rain, wind, and sunlight. The louvers can be easily rotated, making them simple to adjust to keep your outdoor area safe, cool or warm, and dry in any weather.

    Specification
      • Versatile Coverage: Single louvered patio covers are available up to a 12’ width by a 22’2” length a total of 264 Sq. Ft.. Multiple louvered patio covers can be linked together for larger spaces or to meet unique design needs.
      • Customizable Design: Custom modules are available for virtually any size or shape, allowing you to personalize your louvered roof design with corbels, post wraps, and cantilever upgrade options.
      • Integrated Lighting: Patented integrated LED lighting is available in various colors, including LED post lights and recessed LED lights, for a beautifully illuminated outdoor space.
      • Smart Control Options: Can be controlled using any smart device with our state-of-the-art app or our proprietary handheld remote control for convenience.
    Technical specification
    • Unique ref.signature-louvered-roof-pergola-Ace-Backyard
    • Product familyPergolas
    • Product groupLouvered
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Pergolas
    • IFC classificationFooting
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-19 29 13
    • OmniClass TitleCovers and Shelters
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit