Publish your products
Solace Louvered Roof Pergola Retreat
Solace Louvered Roof Pergola Retreat
Solace Louvered Roof Pergola Retreat
Solace Louvered Roof Pergola Retreat
Solace Louvered Roof Pergola Retreat
Solace Louvered Roof Pergola Retreat
Solace Louvered Roof Pergola Retreat
Solace Louvered Roof Pergola Retreat
Solace Louvered Roof Pergola Retreat

    Solace Louvered Roof Pergola Retreat

    Outdoor Elements® Solace Louvered Roofs are our premier louvered product line. Our exclusive custom design is engineered to provide high performance and resiliency in a multitude of climates from snow and high heat to humidity and wind. The Solace is manufactured with our patent-pending louver, designed with the ability to extend up to 15’6” in width, making it one of the largest and most durable louvered pergolas on the market.

    When planning for a large outdoor living area with multiple zones like a pool, outdoor kitchen, or entertaining area, Solace Louvered Roofs are an ideal option due to their expanded span capacity.

    These roofs enhance your outdoor living experience in any season and climate.

    In hot and humid weather, the dual wall system acts as a thermal barrier, absorbing heat to keep your surroundings cooler. For cold evenings or snowy climates, the dual wall system acts as an insulator to retain heat.

    Specification
      • Elegant and modern design: The flat bottom design echoes the look of a tongue and groove ceiling, offering a sophisticated, aesthetically pleasing appearance.
      • Expanded coverage: With our upgraded louver, covers up to 346 sq. ft. in a single zone and streamline your investment with a cleaner, more refined look. The Solace is our largest single zone system.
      • Dual wall construction: 10-inch louvers combine an upper wall with a small radius for moisture to run off and a lower flat-wall surface with a separation of 2”, creating an air barrier as an insulation barrier.
      • Engineered to withstand up to 70 lb. snow load & 160 Mile Per Hour Winds: The Solace is built for strength, durable for extreme snow and wind conditions.
      • Smart control options: Can be controlled using any smart device with our state-of-the-art app, or with our proprietary handheld remote control.
    Technical specification
    • Unique ref.Solace-Louvered-Roof-Pergola-Retreat
    • Product familyPergolas
    • Product groupLouvered
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Pergolas
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-19 29 13
    • OmniClass TitleCovers and Shelters
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit