Publish your products
CLASSIC MULTIUSE 1 LEAF DOOR

CLASSIC MULTIUSE 1 LEAF DOOR

MC3 frame made of 1.2 mm high-strength galvanised steel, with a housing for insulating gasket, provided with anchoring claws and holes for fastening with bolts.

53 mm thick skinpass galvanised steel leaf, filled with honeycomb. 

Provided with anchoring clamps and holes for screw fixing. 

Galvanised multi-use hinge.

Black PVC anti-latching handle and patent key cylinder (cylinder for on-site use)

Spacers for installation. 

Assembly and maintenance instructions. 

Lock with CE marked.

Specification
  • Door dimensions: 

    Clear opening Widht: 710, 800, 1010, 1110, 1210 

    Clear Opening Height: 2015, 2105 

    Wall Opening Widht: 800, 900, 1000, 1100, 1200, 1300. 

    Wall Opening Height: 2060, 2150

    Standard colour: ral 7035

    Plain, embossed and textured.

Technical specification
  • Unique ref.classic-multiuse-1-leaf-door
  • Product familyMultiuse doors
  • Product groupCLASSIC Multiuse Doors
  • TypeObject (single object)
  • Date of publishing2025-05-05
  • Edition number1
  • Height (mm)2015
  • Width (mm)710
Related
  • Material mainSteel
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

South America Europe Africa
Colombia
France
Morocco
Germany
Italy
Portugal
Spain