Publish your products
Aruna
PalmShield

Aruna

Sleek and Effective. The elegant design can be tailored to fit within your site and compliments any environment. Whether enhancing a backyard retreat or adding architectural interest to a commercial property, this shade structure is a versatile solution for stylish outdoor living! See our canopy options below to determine whether if you want your shade structure to have a retractable screen, a laced-on sail, or another form of canopy.

Specification
    • Material: Heavy-duty powder-coated aluminum for superior weather resistance.
    • Durability: Features a rust-resistant, low-maintenance finish.
    • Elegant Rooftop: Modern slatted roof allowing both shade and ventilation.
    • Customizable Design: Aruna's height and the span of its roof are custom-adjusted to match the spatial needs of your installation site.
    • Custom Colors: PalmSHADE utilizes powder coating technology to color your sun shade to match/complement its surroundings.
    • Optional Canopy Add-ons: Accommodates laced on sails, retractable screens, and other canopies sold by PalmSHADE.
    • Application: Perfect for patios, decks, rooftop terraces, or garden seating areas, this pergola offers both function and contemporary elegance.
    • Standard: The Standard Aruna commercial shade structure features a curved rooftop.
    • Master: If you want a canopy with extra flair, the Master Aruna comes with a gradual wave-like shape to its roof. All the same benefits as the Standard design, just even more stylish!


Technical specification
  • Unique ref.Aruna-sunshade-structure
  • Product familySunshade Structure
  • Product groupSunshade
  • TypeObject (single object)
  • Date of publishing2026-04-16
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryAluminium
Classification
  • BIMobject CategoryLandscaping - Pergolas

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit