Publish your products
Savitur
PalmShield

Savitur

The Savitur Sofa / Bench shade structure brings class and comfort to your relaxation zone. Featuring a rust-resistant frame complete with premium polymer powder coating and mechanically fastened via PalmSHADE's time-tested stainless steel hardware. The Savitur's four posts support a roof available in numerous designs. Pick from several premade designs or work with our team to custom-create one! Be sure to also check out our options on privacy and wind mitigation. Whether you want a shaded poolside rest area or a relaxing shelter to convene outdoors with clients, PalmSHADE has the solution for you! Our team of trained designers and fabricators will customize your shade structure to fit your site's specific needs. Transform your outdoor environment into a refined oasis with the Savitur Shade Structure—where design meets durability. Be sure to scroll down and check out our broad selection of add-on canopies for this magnificent sunshade. A retractable screen or a canopy can help distinguish your shade, and the property it's on, even further and increase comfort for its users!

Specification
    • Elegant, Inviting Shade Design: Contemporary minimalist design with vertical and horizontal slat detailing
    • Extreme Durability: Durable, weather-resistant frame for year-round use
    • Protection from the Elements: Partial privacy panels for comfort and wind protection
    • Custom Colors: Powder coating technology allows the team at PalmSHADE to color your screens to match/complement surroundings.
    • Optional Fabric Add-ons: Canopies, retractable screens, etc. available upon request.
    • Applications: Hotels, resorts, parks, playgrounds, and multi-family residences.
    • Standard: The standard Savitur design features the classic pergola design.
    • Master: The master design features three interior benches upon which you can attach cushions.
Technical specification
  • Unique ref.Savitur-sunshade-structure
  • Product familySunshade Structure
  • Product groupSunshade
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Pergolas

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit