Publish your products
EcoVent® Fan Spot Ventilation Solution, 70/90 CFM
EcoVent® Fan Spot Ventilation Solution, 70/90 CFM
EcoVent® Fan Spot Ventilation Solution, 70/90 CFM

    EcoVent® Fan Spot Ventilation Solution, 70/90 CFM

    The EcoVent® fan is a powerful bathroom ventilation fan that delivers high performance ventilationthat you can count on for all your projects. It is an ideal solution for home builders looking for a cost-effective, ENERGY STAR®-rated fan. With a built-in, two-speed selector (70/90 CFM), an EcoVent fan delivers customizable airflow to give you peace-of-mind during verification testing. Available in both single and contractor packs.

    Specification
    • Key Features

      • Ideal for new residential construction (High- Performanc, ENERGY STAR®, Single-Family Production Builders and Manufactured Housing)
      • Two-speed selector (70/90 CFM) spot ventilation solution
      • Provides Ventilation Verification Assurance: Greater than 50 CFM Installed Performance. Delivers a true flow rating of 56 CFM at 0.375" static pressure (when set at the 90 CFM setting)
      • Flexible, Dual Packages: Single pack with fully assembled unit; Contractor pack with housing and motor/grille packaged, reduces risk of parts being lost or damaged onsite
      • Certified for latest Energy Star 4.1 compliance and can be installed in all states with Appliance Efficiency Requirements
    Technical specification
    • Unique ref.ecovent-fan-spot-ventilation-solution-7090-cfm
    • Product familyVentilation
    • Product groupFans
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • ETIM CodeEC000532
    • ETIM NameFan
    • Uniclass 2015 CodePr_65_67_29
    • Uniclass 2015 DescriptionFans
    • CSI MasterFormat 2014 Code11 30 34
    • CSI MasterFormat 2014 TitleResidential Ceiling Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States