Publish your products
Peerless-AV®ACC-UCM3 Mounting Plate for Media Player - Black - TAA Compliant
Peerless-AV®ACC-UCM3 Mounting Plate for Media Player - Black - TAA Compliant

    Peerless-AV®ACC-UCM3 Mounting Plate for Media Player - Black - TAA Compliant

    Peerless-AV's Universal AV Component Mount is a flexible, space-saving solution for housing media players and other AV components behind the display. Designed exclusively for the STS680 wall mount, this accessory can be positioned anywhere along the wall plate - on the inner left or right, centered, or on the outer left or right - for maximum installation versatility. The Hook-and-Hang™ design allows integrators to pre-stage and secure components off-site, then ship the assembly to the job location for fast, streamlined onsite installation.

    Product Features

    • Includes (1) Universal Component Plate
    • Supports AV components up to 10lb (4.5kg)
    • Includes (8) adhesive dual lock pads to position the device on the component mount
    • Includes (6) hook and loop ties to secure the device to the component mount
    • Includes hardware to easily attach to the Peerless-AV® SmartMount® Universal Ultra-Slim Scissor Wall Mount (STS680)
    Specification
    • Product Information:

      Device Supported

      • Media Player
      • A/V Equipment

      Maximum Load Capacity10 lb

      Features:

      • Storage Space
      • Hook-and-Hang Design
      • Flexible
      • Space Saving Design

        Physical Characteristics:

        Color Family Black

        Product Color Black

        Finishing Powder Coated

        VESA Mount Compatible Yes

        Mounting Pattern

        • 75 x 75
        • 100 x 100
        • 200 x 100
        • 200 x 200

          Height 18.81"

          Width 6.89"

          Depth1.10"

          Weight (Approximate)1.75 lbs

          Miscellaneous:

          Package Contents

          • Component Mount
          • 6x Hook and Loop Ties
          • 8x Adhesive Dual Lock Pads
          • 2x Mounting Screws
          • 2x Joining Brackets

          Compatibility

          SmartMount

          • STS680: Universal Ultra-Slim Scissor Wall Mount for 49" to 120"+ Displays
          • STS680-1UCM3: Universal Ultra-Slim Scissor Wall Mount + (1) ACC-UCM3 Component Mount
          • STS680-2UCM3: Universal Ultra-Slim Scissor Wall Mount + (2) ACC-UCM3 Component Mounts

          Assembly Required Yes

          TAA Compliant Yes

          Environmental Compliance Restriction of Hazardous Substances (RoHS)

          Limited Warranty 5 Year

          SKU:ACC-UCM3

        Technical specification
        • Unique ref.acc-ucm3-mounting-plate-for-media-player-av-equipment
        • Product familyMounting Solutions
        • Product groupDisplay & TV Wall Mounts
        • TypeObject (single object)
        • Date of publishing2026-01-09
        • Edition number1
        Related
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

        Region availability

        Europe North America
        Åland Islands
        Anguilla
        Albania
        Antigua and Barbuda
        Andorra
        Aruba
        Austria
        Barbados
        Belarus
        Belize
        Belgium
        Bermuda
        Bosnia and Herzegovina
        British Virgin Islands
        Bulgaria
        Canada
        Croatia
        Caribbean Netherlands
        Cyprus
        Cayman Islands
        Czech Republic
        Collectivity of Saint Martin
        Denmark
        Costa Rica
        Estonia
        Cuba
        Faroe Islands
        Curaçao
        Finland
        Dominica
        France
        Dominican Republic
        Germany
        El Salvador
        Gibraltar
        Greenland
        Greece
        Grenada
        Guernsey
        Guadeloupe
        Hungary
        Guatemala
        Iceland
        Haiti
        Ireland
        Honduras
        Isle of Man
        Jamaica
        Italy
        Martinique
        Jersey
        Mexico
        Latvia
        Montserrat
        Liechtenstein
        Nicaragua
        Lithuania
        Panama
        Luxembourg
        Puerto Rico
        Malta
        Saint Kitts and Nevis
        Moldova
        Saint Lucia
        Monaco
        Saint Pierre and Miquelon
        Montenegro
        Saint Vincent and the Grenadines
        Netherlands
        Saint-Barthélemy
        North Macedonia
        Sint Maarten
        Norway
        The Bahamas
        Poland
        Trinidad and Tobago
        Portugal
        Turks and Caicos Islands
        Romania
        U.S. Virgin Islands
        Russia
        United States
        San Marino
        Serbia
        Slovakia
        Slovenia
        Spain
        Svalbard and Jan Mayen
        Sweden
        Switzerland
        Ukraine
        United Kingdom
        Vatican City