Publish your products
ACC-V1500X Accessory Adaptor Rails for VESA® 1000, 1200 or 1500mm Wide Mounting Patterns

ACC-V1500X Accessory Adaptor Rails for VESA® 1000, 1200 or 1500mm Wide Mounting Patterns

Increase your mounts’ compatibility with the ACC-V1500X by Peerless-AV®. This adaptor rail extender can be used with displays with 1000, 1200, or 1500mm wide mounting patterns. This adaptor extender is compatible with the SF680(P), ST680(P), SR598, SR860, SR898 and DS-VW795-QR.

Features

  • Adaptor rail solution for displays with 1000, 1200 or 1500mm wide mounting patterns
  • Attaches to the mounts with a 400mm or 500mm wide mounting patterns
  • Allows the display to be mounted in portrait or landscape
  • Security hardware deters tampering and theft
Specification
  • Product Specs

    • Dimensions (W x H x D); 60.74" x 1.50" x 1.00" (1543 x 38 x 25mm)
    • Product Weight; 22.8lb (10.3kg)
    • Load Capacity; 225lb (102.1kg)* *Be careful not to exceed the max load of the mount
    • Finish; Powder Coat
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 64.50" x 3.00" x 3.00" (1638 x 76 x 76mm)
    • Package Ship Weight; 23.8lb (10.8kg)
    • Package UPC Code; 735029346593
    • Package Contents; Adaptor Rails and Mounting Hardware

    Variant ID: 39706818379907

    Variant SKU: ACC-V1500X

Technical specification
  • Unique ref.acc-v1500x
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City