Publish your products
CMJ500R1 Lightweight Adjustable Suspended Ceiling Plate for Use with Peerless-AV Projector Mounts

CMJ500R1 Lightweight Adjustable Suspended Ceiling Plate for Use with Peerless-AV Projector Mounts

Compact and lightweight, the Peerless-AV CMJ5R1 Adjustable Suspended Ceiling Plate provides easy installation of a projector anywhere on the ceiling grid. Installation is simplified with the Kwik-Loc™ self locking cable joiner, which helps significantly reduce total installation time. The mount features two electrical outlet box knockouts that provide a convenient connection for power and signal cables. This Adjustable Suspended Ceiling Plate unit is pre-assembled to simplify installation, and its adjustability feature enhances the ease of mounting virtually any projector.

Features

  • Includes Kwik-Loc self locking cable joiners for simple cable support set-up
  • Compact and lightweight
  • Escutcheon ring leaves a clean finish
  • Pre-assembled, easy to install design reduces installation time
  • Knockouts are provided for electrical outlet boxes and antenna leads
  • Adjustable carriage allows for ideal projector positioning below a 2' x 2' or 2' x 4' standard ceiling tile
Specification
  • Product Specs

    • Weight Capacity; 60lb (27kg)
    • Color; White
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Product Dimensions; 24.5 x 8.25 x1.25" (622 x 210 x 32mm)

    Package Specs

    • Shipping Weight; 7.1lb (3.22kg)
    • Ship Dimensions; 13.25 x 2 x 26.5" (336.6 x 50.8 x 673.1mm)
    • UPC Code; 735029272786

    Variant ID: 34322266390659

    Variant SKU: CMJ500R1

    Type: Ceiling Plates

Technical specification
  • Unique ref.cmj500r1
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City