Publish your products
DS-LEDTVF Seamless Kitted Series Flat dvLED Mounting System for Planar TVF Series Direct View LED Displays

DS-LEDTVF Seamless Kitted Series Flat dvLED Mounting System for Planar TVF Series Direct View LED Displays

Peerless-AV’s SEAMLESS Kitted Series Flat dvLED Mounting System is designed exclusively for the Planar TVF Series Direct View LED Displays, offering slim, space-saving, and aesthetically appealing designs for multiple configurations. With integrated cable management, easy-hang hardware, and a lightweight aluminum frame, integrators can quickly and easily build the perfect video wall.

Peerless-AV® also offers start to finish support through the SEAMLESS dvLED Video Wall Integration Program. The Peerless-AV dvLED Solutions Team is there every step of the way to ensure every customer receives SEAMLESS product support and service.

Additional configurations available

Features

  • Lightweight aluminum frame is easy to install and minimizes the wall load
  • Predetermined adaptor rail locations speed up assembly and minimize the errors allowing for quick assembly
  • Modular design offers unlimited video wall display configurations
  • Tight tolerances and wall plate spacers assure the cabinets are properly positioned
  • Overcome installation irregularities to assure the dvLED pixels are aligned with the height adjustment feature
  • The entire mount creates one flat plane, regardless of wall imperfections with the depth adjustment feature
Specification
  • Product Specs

    • DS-LEDTVF-4X4 Product Dimensions; 95.28" x 53.22" x 2.13"-2.88" (2420 x 1352 x 54-73mm)
    • DS-LEDTVF-5X5 Product Dimensions; 119.06" x 66.72" x 2.13"-2.88" (3024 x 1695 x 54-73mm)
    • DS-LEDTVF-6X6 Product Dimensions; 142.83" x 80.08" x 2.13"-2.88" (3628 x 2034 x 54-73mm)
    • DS-LEDTVF-8X8 Product Dimensions; 190.47" x 106.94" x 2.13"-2.88" (4838 x 2716 x 54-73mm)
    • DS-LEDTVF-4X4 Product Weight; 58.6lb (26.6kg)
    • DS-LEDTVF-5X5 Product Weight; 73.6lb (33.4kg)
    • DS-LEDTVF-6X6 Product Weight; 91.3lb (41.5kg)
    • DS-LEDTVF-8X8 Product Weight; 132.8lb (60.3kg)
    • DS-LEDTVF-4X4 Load Capacity; 183lb (83.2kg)
    • DS-LEDTVF-5X5 Load Capacity; 286lb (130kg)
    • DS-LEDTVF-6X6 Load Capacity; 412lb (187.2kg)
    • DS-LEDTVF-8X8 Load Capacity; 732lb (332.8kg)
    • DS-LEDTVF-4X4 Distance from Wall; 2.13"-2.88" (54mm-73mm)
    • DS-LEDTVF-5X5 Distance from Wall; 2.13"-2.88" (54mm-73mm)
    • DS-LEDTVF-6X6 Distance from Wall; 2.13"-2.88" (54mm-73mm)
    • DS-LEDTVF-8X8 Distance from Wall; 2.13"-2.88" (54mm-73mm)
    • Color; Black & Silver
    • Finish; Powder Coat & & Clear Anodized Finish
    • Security Features; Non-Security Hardware

    Package Specs

    • DS-LEDTVF-4X4 Package Size; 66.5" x 29.0" x 8.0" (1,689 x 737 x 203mm)
    • DS-LEDTVF-5X5 Package Size; 116.5" x 29.0" x 8.0" (2,959 x 737 x 203mm)
    • DS-LEDTVF-6X6 Package Ship Size; 116.5" x 29.0" x 8.0" (2,959 x 737 x 203mm)
    • DS-LEDTVF-8X8 Package Ship Size; 116.5" x 29.0" x 8.0" (2,959 x 737 x 203mm)
    • DS-LEDTVF-4X4 Shipping Weight; 122.5lb (55.7kg)
    • DS-LEDTVF-5X5 Shipping Weight; 190.2lb (86.4kg)
    • DS-LEDTVF-6X6 Shipping Weight; 208.0lb (94.5kg)
    • DS-LEDTVF-8X8 Shipping Weight; 246.6lb (112.1kg)
    • DS-LEDTVF-4X4 UPC Code; 735029337393
    • DS-LEDTVF-5X5 UPC Code; 735029337409
    • DS-LEDTVF-6X6 UPC Code; 735029337294
    • DS-LEDTVF-8X8 UPC Code; 735029337416
    • Package Contents; Wall Plate, Mounting Bracket, Spacer & Hardware

    Variant ID: 32858888208515, 32858888241283, 32858888274051, 32858888306819

    Variant SKU: DS-LEDTVF-4X4, DS-LEDTVF-5X5, DS-LEDTVF-6X6, DS-LEDTVF-8X8

    Type: Video Wall

Technical specification
  • Unique ref.ds-ledtvf
  • Product familyDigital Signage Solutions
  • Product groupdvLED Video Wall Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City