Publish your products
ESF655P Outdoor Universal Flat Mount (Portrait) for 42" to 80" Displays

ESF655P Outdoor Universal Flat Mount (Portrait) for 42" to 80" Displays

Peerless-AV’s Outdoor Universal Flat Wall Mount offers peace of mind when mounting Peerless-AV’s outdoor displays with its corrosion resistant E-Coat finish and plated hardware. In addition to simple installation with its Hook-and-Hang™ design, the open wall plate provides total wall access while keeping the display a mere 1.77" from the wall. To ensure your display is secure, tamper resistant hardware helps deter theft, offering safety and reassurance with every installation.

Features

  • Open wall plate design allows for total wall access, increasing electrical and cable management options
  • Universal mount fits displays with mounting patterns up to 450 x 745mm (17.73" W x 29.31" H) and up to 400 x 600mm VESA® compliant
  • Universal display adapters easily hook onto the wall plate for fast installation
  • Safety latch ensures display is securely attached to wall plate
  • Low-profile design holds display only 1.77" (45mm) from the wall for a clean application
  • Designed specifically for outdoor use and constructed from weatherproof materials
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 42" to 80"
    • Weight Capacity; 150lb (68kg)
    • Mounting Pattern; 400 X 600
    • Color; Black
    • Finish; E-coat covered with powder coat
    • Distance from Wall; 1.77" (45mm)
    • Security Features; Security Hardware
    • Product Dimensions (W X H X D); 19.37" x 30.25" x 1.77" (492 x 768 x 45mm)
    • Product Weight; 6.8lb (3.1kg)

    Package Specs

    • Shipping Weight; 8.7lb (3.7kg)
    • Ship Dimensions; 10.25 x 3.5 x 35.88" (260.4 x 88.9 x 911.4mm)
    • UPC Code; 735029304111

    Variant ID: 34322265538691

    Variant SKU: ESF655P

    Type: Outdoor

Technical specification
  • Unique ref.esf655p
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City