Publish your products
IBMP In-Wall Box Mounting Plate

IBMP In-Wall Box Mounting Plate

The IBMP is a flexible mounting solution for small AV components that need to be hidden. This can be attached to various Peerless-AV® In-Wall Boxes and mounting solutions (IB14X14-W, IB14X14-AC-W, IB14X9-W, IB14X9-AC-W, IM747PU, IM771PU).

Features

  • Supports AV components up to 5lb (2.27kg)
  • Easily installed or removed with just one screw
  • Low profile design creates an aesthetically appealing look
  • Easily stacks multiple pieces of AV equipment
  • Can be used to bundle excess cable to prevent cable droop over time
  • Multiple openings allow components to be bolted or cable tied into place
  • Compatible with IB14X14-W, IB14X14-AC-W, IB14X9-W, IB14X9-AC-W, IM747PU, IM771PU
  • Can be mounted horizontally or vertically in the 14" x 14" In-Wall Boxes
Specification
  • Product Specs

    • Dimensions (W x H x D); 13.38" x 5.38" x 1.63" (340 x 137 x 41mm)
    • Product Weight; 0.6lb (0.3kg)
    • Load Capacity; 5lb (2.27kg)
    • Finish; Powder Coat
    • Available Colors; White

    Package Specs

    • Package Size (W x H x D); 14.25" x 6.75" x 3.00" (362 x 171 x 76mm)
    • Package Ship Weight; 1.0lb (0.5kg)
    • Package UPC Code; 735029332787
    • Package Contents; 1 Mounting Plate and Mounting Hardware

    Variant ID: 34322255511683

    Variant SKU: IBMP

    Type: Arm and Wall Plates

Technical specification
  • Unique ref.ibmp
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit