Publish your products
IM746P In-Wall Mount for 32" to 50" Displays

IM746P In-Wall Mount for 32" to 50" Displays

Make the most of your display experience by installing it flat against the wall with Peerless-AV IM746P In-Wall Articulating Arm. Installation is quick and easy thanks to the mount’s stud-locating tabs that fit the in-wall box snugly between 16" wood stud centers. View the display in its virtually no-profile home position, or extend the arm up to 12.5" to watch it practically anywhere else within the room.

Features

  • Can be inverted to position display to the right or the left
  • VESA® 75, 100, 100 x 200, 200 x 100, 200 x 200, 300 x 200, 300 x 300, 400 x 300 and 400 x 400mm compliant
  • Height adjustment points in box to set display in desired position
  • Convenient installation of power and cables with removable outlet receptacle and cable access plates
  • Includes articulating mount For 32"-50" Displays
  • Stud-locating tabs adjust ¼" (6mm) left to right to accommodate stud spacing
  • Installs between 16" (406mm) wood stud centers
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32"-50"
    • VESA Pattern; 75, 100,200, 300, 400 x 400
    • Mounting Pattern; 75, 100,200, 300, 400 x 400mm (2.95 x 2.95, 3.94 x 3.94, 7.87 x 3.94, 7.87 x 7.87")
    • Weight Capacity;70lb (32kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Tilt; +15 / -5
    • Swivel Yaw; +45 / -45
    • Roll; +5 / -5
    • Distance from Wall; 0.08 - 12.05" (2 - 306mm)
    • Product Dimensions; 19.29" x 16.65" x 11.81" (490 x 423 x 300mm)

    Package Specs

    • Shipping Weight; 16.75lb (8.26kg)
    • Ship Dimensions; 21.0625 x 4.25 x 22.375" (535.0 x 108.0 x 568.3mm)
    • UPC Code; 735029295891

    Variant ID: 29193731407987

    Variant SKU: IM746P

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.im746p
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City