Publish your products
KILH5MODELS Landscape Kiosks fits most 40" or 55" Displays

KILH5MODELS Landscape Kiosks fits most 40" or 55" Displays

Experience the elegance of Peerless-AV's new indoor, Landscape Kiosk, designed to support the latest digital signage displays. With a flat base that can be free standing or bolted to the ground, the kiosk allows for quick access to electric and data cables, making it easy to install and maintain. This kiosk also includes an internal tray for media players and cables, with direct access to parts requiring maintenance. For theft protection, the kiosk features hex pin screw locks. From entertaining to wayfinding, this new kiosk is an ideal solution for any indoor application setting - from corporate to retail to hospitality, and beyond.

Features

  • Modern, hour glass body design with a curved, corner pull-out display cover
  • Display lines flush with the kiosk window for a clean look
  • Shapely enclosure allows for the ultimate placement flexibility
  • Internal component tray stores media player and cables neatly for a professional finish
  • Flat rectangular base unobtrusive, stylish design can be free standing or bolted to floor for increased safety and security
  • Six outlet, UL- and cUL-approved surge suppressor with 6'' cord to protect voltage-sensitive components from damaging power surges
  • Supports a wide range of aesthetic options including multiple colors, vinyl wraps, etc.to best match the environment or promote brand strategy
  • Pre-assembled to simplify installation of entire solution
  • High-performance, premium powder coat finish protects the unit and extends the product lifespan for years
  • Note: Kiosk enclosure does not include cover glass
Specification
  • Product Specs

    • Available Colors; Gloss Black or Silver
    • Finish; Powder Coat
    • Security Features; Keyed
    • Screen Sizes; 40'' to 55''
    • VESA Pattern; 700x400
    • Product Dimensions; KILH540/542/543(-S): 41.86" x 53.61" x 18.50" (1063 x 1362 x 470mm) KILH546/547/548(-S): 46.22" x 54.72" x 18.50" (1174 x 1390 x 470mm) KILH549/550(-S) : 48.09" x 55.04" x 18.50" (1221 x 1398 x 470mm) KILH555(-S): 48.09" x 56.15" x 18.50" (1332 x 1426 x 470mm)
    • Product Weight; KILH540: 125lb (56kg) KILH542: 124b (56kg) KILH543: 124lb (56kg) KILH546: 130lb (58kg) KILH547: 129lb (58kg) KILH548: 128lb (58kg) KILH549: 131(59kg) KILH550: 131(59kg) KILH555: 125lb (56kg)
    • Load Capacity; 75lb (34kg)

    Package Specs

    • Shipping Weight; KILH540: 182lb (83kg) KILH542: 185b (84kg) KILH543: 186lb (84kg) KILH546: 193lb (88kg) KILH547: 193lb (88kg) KILH548: 193lb (88kg) KILH549: 197(89kg) KILH550: 198(90kg) KILH555: 205lb (93kg)
    • Shipping Dimensions; 40 x 57.59 x 48" (1,016.0 x 1,462.8 x 1,219.2mm)
    • UPC Codes; KILH540:735029320944 KILH542: 735029320968 KILH543: 735029320982 KILH546: 735029321002 KILH547: 735029321026 KILH548: 735029321040 KILH549: 735029321064 KILH550: 735029321088 KILH555: 735029321101 KILH540-S: 735029320951 KILH542-S: 735029320975 KILH543-S: 735029320999 KILH546-S: 735029321019 KILH547-S: 735029321033 KILH548-S: 735029321057 KILH549-S: 735029321071 KILH550-S: 735029321095 KILH555-S: 735029321118

    Variant ID: 29391159754867, 43210396303491, 29391159820403, 29391160049779, 39313551360131, 29391160115315

    Variant SKU: KILH543-S, KILH555-S, KILH547-S, KILH543, KILH555, KILH547

    Type: Kiosk

Technical specification
  • Unique ref.kilh5models
  • Product familyKiosk Solutions
  • Product groupLandscape Kiosks
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City