Publish your products
KIP6 Wall Kiosk Enclosures (Portrait)

KIP6 Wall Kiosk Enclosures (Portrait)

Peerless-AV’s Wall Kiosk Enclosure provides a sleek digital showcase for advertising, entertaining, interactive wayfinding, and much more. These innovative kiosk enclosures accommodate a wide variety of ultra-thin displays in either landscape (KIL models) or portrait (KIP models) orientation. Despite the slim, ADA-compliant 3.97" profile, the kiosk enclosure can easily house media players, fans and other electrical equipment needed to create an impressive digital solution. From hotels to casinos to movie theaters, Peerless-AV’s Wall Kiosk Enclosures are ideal for applications that want to take the guest experience up a notch and differentiate their brand.

Features

  • Supports wide range of aesthetic options including multiple colors, vinyl wraps, etc. to best match environment or promote brand strategy
  • Stand-alone kiosk enclosure or fully integrated with screen, media player, power and thermal management, etc.
  • VESA® 200 x 200 up to 600 x 400mm compatible
  • Eight-way tool-less adjustment to quickly position display in kiosk window for flush alignment
  • Hinged top frame offers easy access to display and other internal components for easy maintenance and enhanced security
  • Low profile design extends 2" (50mm) away from the wall which meets the American with Disabilities Act (ADA) certification
  • Accommodates ultra-thin displays up to 2" (50mm) thick to accentuate slim kiosk design
  • Note: Kiosk enclosure does not include cover glass
Specification
  • Product Specs

    • Finish; Powder Coat
    • Security Features; Hex Pin Screw
    • Screen Size; 40'' to 55''
    • VESA Pattern; 200 X 200; 600 X 400
    • Colors Available; Gloss Black or Silver
    • Weight Capacity; KIP640/642/643(-S): 75lb (34kg) KIP646/647/648(-S): 75lb (34kg) KIP649/655(-S): 75lb (34kg)
    • Product Dimensions; KIP640/642/643(-S): 27.10" x 44.24" x 3.94" (688 x 1124 x 100mm) KIP646/647/648(-S) : 29.10" x 48.16" x 3.94" (739 x 1223x 100mm) KIP649/655(-S) : 33.50" x 55.07" x 3.94" (861 x 1399 x 100mm)

    Package Specs

    • Shipping Weight: KIP640/642/643(-S): 85lb (39kg) KIP646/647/648(-S) : 95lb (43kg) KIP649/655(-S): 105lb (48kg)
    • Ship Dimensions; KIP640/642/643(-S): 50.00" x 36.00" x 8.00" (1270 x 914 x 203mm) KIP646/647/648(-S): 54.00" x 39.00" x 8.00" (1371 x 990 x 203mm) KIP649/655(-S) : 62.00" x 43.00" x 8.00" (1574 x 1092 x 203mm)
    • UPC Codes; KIP640: 735029296874 KIP642: 735029297451 KIP643: 735029315735 KIP646: 735029296881 KIP647: 735029296898 KIP648: 735029307990 KIP649: 735029318712 KIP655: 735029308102 KIP640-S: 735029296935 KIP642-S: 735029297468 KIP643-S: 735029315766 KIP646-S: 735029296942 KIP647-S: 735029296966 KIP648-S: 735029308003 KIP649-S: 735029318798 KIP655-S: 735029309199

    Variant ID: 29193733832819, 29193733865587

    Variant SKU: KIP655, KIP655-S

    Type: Kiosk

Technical specification
  • Unique ref.kip6
  • Product familyKiosk Solutions
  • Product groupPortrait Kiosks
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit