Publish your products
MOD-UNL Large Universal Adaptor for Modular Series Flat Panel Display Mounts

MOD-UNL Large Universal Adaptor for Modular Series Flat Panel Display Mounts

Peerless-AV’s Modular Mounts Line features a range of versatile products able to fulfill many requirements with a minimal number of components, in any application. The line, developed with professional AV installers in mind, is ideal for new projects as well as upgrades to existing installations. The MOD-UNL is an ideal universal adaptor to be used with the Peerless-AV Modular Series Mounts.

Features

  • MOD-UNL is compatible with VESA® 200 x 100mm up to 600 x 400mm
  • 132Ib (60kg) max weight capacity
  • For 32"-75" displays
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 75"
    • VESA Pattern; 600 x 400
    • Weight Capacity; 132lb (60kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Product Dimensions (W x H x D); 24.38" x 16.78" x 0.71" (619 x 425 x 18mm)

    Package Specs

    • Shipping Weight; 6.21lb (3.3kg)
    • Ship Dimensions; 5.5 x 1.25 x 25.62" (139.7 x 31.8 x 650.7mm)
    • UPC Code; 735029269991

    Variant ID: 29193743433843

    Variant SKU: MOD-UNL

    Type: Modular

Technical specification
  • Unique ref.mod-unl
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit