Publish your products
OSUA771PU DesignerSeries™ Universal Ultra Slim Articulating Wall Mount for 55" to 77" OLED/QLED Displays

OSUA771PU DesignerSeries™ Universal Ultra Slim Articulating Wall Mount for 55" to 77" OLED/QLED Displays

The DesignerSeries™ Universal OLED/QLED Articulating Mount was specifically designed for the unique features of the OLED and QLED televisions. The ultra thin glass, bottom biased VESA® pattern and bottom bump-out on the TVs require specialized features to safely mount and move your television. The ratcheting tilt head allows you to adjust the angle of your display without having to put excessive pressure on the thin OLED glass. The adaptor bracket included with the mount is sized properly so there is no interference with power inputs or HDMI connections. The contoured dual articulating arms operate smoothly to prevent unnecessary stress on your television. Internal cable management conceals your power and HDMI cabling for a clean professional look.

Features

  • Mounts to wood stud, concrete, cinder or breeze block
  • Ultra-low profile design creates an aesthetically appealing look
  • Integrated cable management protects, contains an conceals cables for a clean, professional installation
  • I-shaped adaptor plate helps avoid blocking connections on back of display
  • Swivel, tilt, extend or retract the display for the perfect viewing angle
  • Universal mount accommodates 200 x 100 to 400 x 400mm VESA® mounting patterns
  • Dual-arm design enhances the stability of the articulating motion
  • Arms retract to 2.87" (73mm) and extend up to 25.87" (657mm) from wall
  • One-Touch™ tilt mechanism allows adjustment of +10°/-3° without the use of tools
  • Up to ±72.5° of side-to-side swivel
  • Added ±5° of roll for post-installation display leveling without the use of tools
  • Optional roll lock keeps the display locked at 0°
  • Comes in color packaging with included installation hardware and easy to follow instructions
Specification
  • Product Specs

    • Dimensions (W x H x D); 25.60" x 16.94" x 2.87"-25.87" (650 x 430 x 73-657mm)
    • Product Weight; 22.2lb (10.0kg)
    • Load Capacity; 125lb (57kg)
    • Minimum to Maximum Screen Size; 55" to 77"
    • VESA Pattern; 200 x 100 to 400 x 400mm
    • Finish; Scratch Resistant Fused Epoxy
    • Available Colors; Gloss Black

    Package Specs

    • Package Size (W x H x D); 41.00" x 4.00" x 23.75" (1041 x 102 x 603mm)
    • Package Ship Weight; 30.8lb (14.0kg)
    • Package UPC Code; 735029339915
    • Package Contents; Wall Mount, Wall and Display Installation Hardware, Installation Instructions

    Variant ID: 39561554657411

    Variant SKU: OSUA771PU

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.osua771pu
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City