Publish your products
ST635 SmartMount® Universal Tilt Wall Mount for 13" to 37" Displays

ST635 SmartMount® Universal Tilt Wall Mount for 13" to 37" Displays

The ST635 features open wall plate architecture that offers enhanced access to electrical and cable management. Combined with its easy tilt angle adjustment display adaptors to achieve the ideal viewing angle and you have one quick and simple installation.

Features

  • UL listed
  • Integrated security options available
  • Mounts to wood stud, concrete, cinder block or metal stud (metal stud accessory required) Comes with Peerless-AV's Sorted-for-You™ fastener pack with all necessary display attachment hardware
  • Universal display adaptors easily hook onto wall plate for fast installation
  • Optional IncreLok feature offers fixed tilt angles of -5°, 0°, 5°, 10°, 15°
  • Universal tilt bracket allows for tilt adjustment without the use of tools
  • Easy-grip lever locks the display position into place
  • Adjustable up to 15° of forward tilt and -5° backward tilt for optimal viewing angle
  • Open wall plate architecture allows for total wall access, increasing electrical access and cable management options
  • Universal mount fits displays with mounting hole patterns up to 245 x 241mm (9.65"W x 9.48"H), including VESA 100, 200 x 100 and 200 x 200mm
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 13" to 37"
    • VESA Pattern; 75 x 75, 100 x 100, 200 x 100, 200 X 200
    • Mounting Pattern; 245 x 241mm (9.65 - 9.48")
    • Weight Capacity; 125lb (56.0kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +15 / -5
    • Increlock Increments; -5, 0, 5, 10, 15
    • Distance from Wall; 2.63 - 4.38" (67 - 111mm)
    • Product Dimensions; 13.77 x 10.30 x 2.63 - 4.38" (350 x 262 x 67 - 111mm)

    Package Specs

    • Shipping Weight; 6.92lb (2.99kg)
    • Ship Dimensions; 10.125 x 3.5 x 12.625" (257.2 x 88.9 x 320.7mm)
    • UPC Code; 735029236573

    Variant ID: 34322257510531

    Variant SKU: ST635

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.st635
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City