Publish your products
Flame retardant, melamine faced chipboard (MFC) 13 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 13 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 13 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 13 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 13 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 13 mm: DecoBoard Pyroex

    Flame retardant, melamine faced chipboard (MFC) 13 mm: DecoBoard Pyroex

    Flame retardant particleboard with decorative melamine resin facing on both faces, awarded with the Blue Angel.
    Specification
    • Areas of application: Preventive fire protection in the decorative sector. For interior fitting as wall and ceiling coverings, installations, room dividers and furniture, in industrial and administrative buildings, schools, sports and festival halls, hotels and care facilities. Product features: Variety of decors and / or textures; easy care; antimicrobial; food harmless; flame retardant; particularly low emission Sustainability: Awarded 'Cradle to Cradle Certified® Bronze' for an integrated circular economy system. FSC-certified: yes PEFC certified: yes Blue Angel DE-UZ 76: yes Reaction to fire: flame retardant; B-s1,d0 (EN 13501-1) Formaldehyde emission class: E1 E05 Product standard: EN 14322 Formats: 2655 mm x 2100 mm; 5310 mm x 2100 mm
    Technical specification
    • Unique ref.DecoBoard-Pyroex-13-mm
    • Product familyMelamine faced boards
    • Product groupDecoBoard
    • TypeBuilding Material
    • Date of publishing2020-10-07
    • Edition number1
    • Depth (mm)13
    Related
    • Material mainChipboard
    • Material secondaryLaminated Paper
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationMaterial
    • ETIM CodeEC003058
    • ETIM NameFibre- / chipboard
    • Uniclass 2015 CodePr_25_71_97
    • Uniclass 2015 DescriptionWood-based boards
    • CSI MasterFormat 2014 Code07 44 00
    • CSI MasterFormat 2014 TitleFaced Panels
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City