Publish your products
20.6 mm Duropal Element MDF Pyroex
20.6 mm Duropal Element MDF Pyroex
20.6 mm Duropal Element MDF Pyroex
20.6 mm Duropal Element MDF Pyroex
20.6 mm Duropal Element MDF Pyroex
20.6 mm Duropal Element MDF Pyroex

    20.6 mm Duropal Element MDF Pyroex

    Flame resistant flat bonded element of a medium-density fibreboard core (MDF) with uniform structure and flame retardant properties, faced on both sides with Duropal HPL Pyroex.
    Specification
    • Product-type EC: HPL composite panel Intended use: HPL composite panel intended for internal wall and ceiling finishes (including suspended ceilings) Areas of application: Wherever a durable, outstanding surface quality – for profiling and lacquering – is required in conjunction with improved fire protection: For furnishings and installations in sales and recreational facilities, public buildings, special buildings and public areas, also in the trade fair and event sector. Product features: decorative variety; easy care; antimicrobial; food harmless; flame retardant FSCquality available: yes PEFC quality available: yes Reaction to fire: flame retardant; C-s2,d0 (EN 13501-1) Formaldehyde emission class: E1 E05; CARB Phase 2 / TSCA Title VI Product standard: EN 13894-1 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D-92318 Neumarkt
    Technical specification
    • Unique ref.Duropal-Element-MDF-Pyroex-20_6-mm
    • Product familyFlat bonded elements
    • Product groupDuropal Elements
    • TypeBuilding Material
    • Date of publishing2020-10-07
    • Edition number1
    • Depth (mm)20.6
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City