Publish your products
17.6 mm Duropal Element MDF black
17.6 mm Duropal Element MDF black
17.6 mm Duropal Element MDF black
17.6 mm Duropal Element MDF black
17.6 mm Duropal Element MDF black
17.6 mm Duropal Element MDF black
17.6 mm Duropal Element MDF black

    17.6 mm Duropal Element MDF black

    Flat bonded element of a decorative black colour-through pigmented medium-density fibreboard (MDF) with uniform structure. Faced on both sides with Duropal HPL.
    Specification
    • Product-type EC: HPL composite panel Intended use: HPL composite panel intended for internal wall and ceiling finishes (including suspended ceilings) Areas of application: Furniture and design elements with decorative edge solutions and high surface quality: e. g. fronts, table tops, racking, displays, partition walls and panels. Product features: decorative variety; easy care; antimicrobial; food harmless FSCquality available: yes PEFC quality available: yes Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 E05; CARB Phase 2 / TSCA Title VI Product standard: EN 13894-1 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm; 5600 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D-92318 Neumarkt
    Technical specification
    • Unique ref.Duropal-Element-MDF-black-17_6-mm
    • Product familyFlat bonded elements
    • Product groupDuropal Elements
    • TypeBuilding Material
    • Date of publishing2020-10-07
    • Edition number1
    • Depth (mm)17.6
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City