Publish your products
20.6 mm Duropal Element MFP Hybrid
20.6 mm Duropal Element MFP Hybrid
20.6 mm Duropal Element MFP Hybrid
20.6 mm Duropal Element MFP Hybrid
20.6 mm Duropal Element MFP Hybrid
20.6 mm Duropal Element MFP Hybrid

    20.6 mm Duropal Element MFP Hybrid

    Heavy-duty composite element with isotropic bending strength made of MFP hybrid, both sides faced with Duropal HPL. The innovative wood-based panel combination offers maximum stability with optimum uniformity of finish.
    Specification
    • Areas of application: In the top-end furniture and interior finishes sector ideal for shop and shelf systems as well as for office and projects furniture. Due to the directionally independent bending strength, good durability and robust Duropal HPL facing, it can be used universally and with very little cutting waste. Product features: decorative variety; easy care; antimicrobial; food harmless; load bearing – particularly high bending strength FSCquality available: yes PEFC quality available: yes Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 E05 Product standard: EN 13894-1 Formats: 2800 mm x 2070 mm; 5600 mm x 2070 mm
    Technical specification
    • Unique ref.Duropal-Element-MFP-Hybrid-20_6-mm
    • Product familyFlat bonded elements
    • Product groupDuropal Elements
    • TypeBuilding Material
    • Date of publishing2020-10-13
    • Edition number1
    • Depth (mm)20.6
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City