Publish your products
10 mm Duropal HPL Compact, black core
10 mm Duropal HPL Compact, black core
10 mm Duropal HPL Compact, black core
10 mm Duropal HPL Compact, black core
10 mm Duropal HPL Compact, black core
10 mm Duropal HPL Compact, black core
10 mm Duropal HPL Compact, black core

    10 mm Duropal HPL Compact, black core

    Compact high pressure laminate in standard quality according to EN 438-4:CGS. With uniform black-coloured core and decorative melamine resin surface on both sides.
    Specification
    • Product-type EC: High-pressure decorative compact laminate Intended use: Compact laminate intended for internal wall and ceiling finishes (including suspended ceilings) Areas of application: For unusual furniture and interior concepts in the home and contract sectors, in leisure and spa facilities, in shop design, in catering, as well as in humid and wet conditions in which particular robustness, durability and high hygienic standards including aesthetics are required of the material. The material is suitable for open edge solutions as well as for engraving for individual 3D effects. Product features: decorative variety; easy care; antimicrobial; food harmless; low swelling / moisture resistant; high impact resistance; particularly low emission FSCquality available: yes PEFC quality available: yes RAL UZ 76 – Blue Angel: yes Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 Product standard: EN 438-4 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 1860 mm; 2800 mm x 2070 mm; 4100 mm x 1300 mm; 5600 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D-92318 Neumarkt
    Technical specification
    • Unique ref.Duropal-HPL-Compact-black-core-10-mm
    • Product familyCompact laminates
    • Product groupDuropal HPL Compact
    • TypeBuilding Material
    • Date of publishing2020-10-14
    • Edition number1
    • Depth (mm)10
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City